Newsletter
07/2021
 
Standard Parts. Ganter.
 
Dear reader,
 
To reduce the time involved in setting up equipment and production lines, Ganter has incorporated a new coupling in its product portfolio. With the GN 1050 quick release coupling, components can be quickly and securely connected to a machine or device with just a click.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Quick Release Couplings GN 1050
 
Quick Release Couplings
 
Quick release couplings GN 1050 are frequently used in events to rapidly set up and take down stage equipment.
 
Ganter recognized that this advantage could be leveraged for industrial applications and adapted the proven functional principle to this context.
 
The quick release fastener consists of two elements: the coupling GN 1050 and the tailored threaded stud GN 1050. 1. The flange GN 1050. 2 allows further attachment options.
 
Learn more here. . . 
 
 
 
NEW  Chemically Nickel Plated Power Clamps
 
Chemically Nickel Plated Power Clamps
Power clamps with the new chemically nickel plated finish achieve high clamping forces even with small clamp sizes, which results in lower air consumption and weight reduction.
The kinematic properties of the power clamps are designed so that the clamping force achieved in the clamped position is retained even after a loss of compressed air.
 
All power clamps come pre-equipped for end position detection via sensor.
 
Learn more here. . . 
 
 
 
Upcoming Trade Shows
 
We look forward to seeing you at the following September and October trade fairs where we offer face to face advice and demonstrations of our products.
 
FACHPACK in Nuremberg, Germany
09/28/21 - 09/30/21
Hall 1, Booth 1-244
 
Motek in Stuttgart, Germany
10/05/21 - 10/08/21
Hall 1, Booth 1416
Upcoming Trade Shows
 
 
 
Ganter services: 24h delivery
 
Fast and direct! Thanks to a streamlined logistics concept, Ganter is capable of delivering standard parts at extremely short notice – anywhere in the world.
 
learn more
 
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter