Newsletter
08/2023
 
 
Dear reader,
 
In this current newsletter we would like to inform you about the new products in our range of mounting clamps and cabinet U-handles. We will also be happy to present these and other standard parts to you in person at our trade fair booths in October.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Parallel Mounting Clamps with Adjustable Spindle
 
 
Parallel mounting clamps with adjustable spindle GN 474. 3 are used for fine adjustments of measuring or test setups. This can be adjusted in 0.1 mm steps by the coarse scaling on the circumference of the adjusting wheel.
The parallel mounting clamp made of aluminum is available from stock with a matte slide-ground or black anodized finish. Depending on the type, the mounting clamp is available with two adjustable hand levers for easy adjustment.
 
Learn more!
Parallel Mounting Clamps with Adjustable Spindle GN 474.3
 
 
 
NEW  Cabinet U-Handles GN 629 and GN 629.1
 
Cabinet U-Handles GN 629 + GN 629.1
Cabinet U-handles GN 629 and GN 629. 1 have been adapted to the Ergostyle® product family. They thus combine functional and ergonomic operation with design and aesthetics.
Cabinet U-Handles are used on doors of protective enclosures, which are mounted on machines. The colored cover cap, which is supplied loose with the GN 629, covers the two fastening screws.
 
Find more Cabinet U-Handles here!
 
 
 
Upcoming Trade Shows
 
We look forward to seeing you at the following trade shows in October, where we offer face-to-face advice and demonstrations of our products:
 
Motek in Stuttgart
10/10/23 - 10/13/23
Hall 3, Booth 3101
 
iba in Munich
10/22/23 - 10/26/23
Hall B2, Booth 345
 
You can request your free ticket to the trade shows directly by email at info@ganternorm.com
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter