Newsletter
10/2021
 
Standard Parts. Ganter.
 
Dear reader,
 
This month there is something new from the whole world of standard parts. Find out more in our newsletter today about the new product group side clamps and down-thrust clamps as well as our new FDA compliant edge protection seal profiles.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Side Clamps and Down-Thrust Clamps
 
GN 9190; GN 9192
 
With side clamps GN 9190, GN 9190. 1 and GN 9190. 2, workpieces are clamped with a pivoting clamping jaw. The clamp rotates from the side and from above to pull down on the workpiece and clamp it against fixed stops and the supporting surface.
 
In contrast to this, with the new down-thrust clamps GN 9192, the clamping force clamps down from above. The clamping arm can be rotated 360° by hand so that workpieces can be inserted and removed from above quickly and easily.
 
You can find more information on the various versions on the Internet at side clamps and down-thrust clamps.
 
 
 
NEW  Edge Protection Seal Profiles GN 2190
 
Edge protection seal profiles GN 2190 can be used to seal doors, covers and hatches.
 
Thanks to the use of FDA compliant materials, the profiles are suitable for applications with corresponding requirements. The profiles made of NBR are particularly suited for applications where they may come into contact with oils or greases.
 
You can find more information and other edge protection profiles here.
GN 2190
 
 
 
Application Video  Clamping Knobs with Indexing Plunger
 
Clamping knobs with indexing plunger GN 7336. 7 are used for positioning, securing and clamping adjusting elements at the same time.
 
The axial movement of the handle (pulling) pulls the indexing pin from the engaged position against the spring force, with the star knob at the same time remaining connected with form-lock to the clamping screw via a hexagonal element, allowing both clamping and releasing.
 
Watch our new application video to see how these clamping knobs with indexing plunger can be used.
Application Video GN 7336.7
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter