Newsletter
04/2023
 
 
Dear reader,
 
Our range is constantly growing! That is why we would like to inform you today about our latest product introductions and we are pleased to present you an extension to the Hygienic Design product family as well as our new lashing straps.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  T-Handles GN 5064 in Hygienic Design
 
GN 5064
T-handles GN 5064 are intended for use in hygienic areas. The sealed mounting surface enables mounting without dead spaces; the impervious geometry in combination with the high quality finish prevents the accumulation of dirt and facilitates cleaning.
 
T-handles are great for lifting, moving and operating parts or for clamping purposes by means of threads. The ergonomic shape allows for high operating forces.
 
More Information on Hygienic Design
 
 
 
NEW  Lashing Straps GN 1110
 
Lashing straps GN 1110 are used in various applications to tightly fasten and secure material.
 
Due to the simple fastener, which can be released with the touch of one finger, the lashing strap is perfect for fixing cable bundles on machines or other components.
 
 
Learn More!
GN 1110
 
 
 
 
 
Upcoming Trade Shows
 
We look forward to seeing you at the following trade shows in May, where we offer face to face advice and demonstrations of our products:
 
interpack in Dusseldorf
05/04/23 - 05/10/23
Hall 7a, Booth C05
 
components in Dusseldorf
05/04/23 - 05/10/23
Hall 18, Booth B20
 
automate in Detroit, United States
represented by J.W. Winco, Inc.
05/22/23 - 05/25/23
Hall A-D, Booth 4449
Trade Shows
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter