Newsletter
05/2020
 
 
Dear reader,
 
See the enclosed May issue of the Ganter e-newsletter and discover interesting news and information about our standard parts.
We are pleased to inform you in today's newsletter that further Hygienic Design products are now certified according to "DGUV Test".
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
DGUV Test Certifications
 
The following Hygienic Design products are now certified according to "DGUV Test":
Adjustable Stainless Steel-
Hand levers GN 305,
Stainless Steel-Cabinet U-handles GN 429 - polished type and
Stainless Steel-Indexing plungers GN 8170.
 
The DGUV Test mark "Hygienic tested" confirms that the hygienic requirements based on European regulations are met.
 
You can find out additional information about Hygienc Design here.
DGUV Test Certifications
 
 
 
NEW  GN 1580 Screws and Nuts with EPDM Sealing Ring
 
GN 1580 with EPDM Sealing Ring
GN 1580 Stainless Steel-Screws and Nuts with EPDM sealing ring are ideal for use in hygienic areas. The sealed mounting surface enables components to be mounted without dead spaces.
 
The material EPDM is characterized by its outstanding resistance to aging, weathering and environmental influences as well as acids and alkalis.
 
The Screws and Nuts are made of high-quality Stainless Steel A4.
 
 
 
NEW  Edge Protection Application Video
 
Our Edge protection profiles protect surfaces from damage caused by sharp edges and are used for sealing doors and flaps.
 
The solutions that are available for edge protection and sealing can be seen in our application video.
 
Download the new Highlights-Brochure here. 
Edge Protection Application Video
 
 
 
Get Started with Ganter for Technical Colleges and Universities
 
The future of technology: To help ambitious technical projects become a reality, Ganter supports technical colleges and universities with standard parts and expertise.
 
learn more
 
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter