Newsletter
01/2021
 
 
Dear reader,
 
In our first newsletter of the year we are pleased to present our latest interesting innovations in the product groups cabinet U-handles and adjusting screws.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Cabinet U-Handles GN 564 with TPU Sheathing
 
Cabinet U-handles GN 564 with TPU-Sheathing
 
Cabinet U-handles GN 564 have an elliptically shaped, shock-absorbing sheathing made of thermoplastic polyurethane (TPU). This creates a non-slip surface that is especially pleasant to touch and suitable for frequent contact even under heavy duty conditions, such as in dirty environments or cold temperatures. The sheathing also reduces the risk of injury and prevents damage to other parts and surfaces. The sheathing material is wear resistant, insulating, and weather resistant, and is suitable for use in a wide temperature range.
 
Learn more here.
 
 
 
NEW  Perfectly Positioned with Adjusting Screws
 
On production machines and mechanisms, it is often necessary to carry out repeated positioning operations as simply and reliably as possible. For such secure and simple adjustments as well as for quick changing of mechanisms or tools, Ganter now offers three new parts that complement each other perfectly: stainless steel adjusting screws GN 827 with adjustment scale plus matching bearing blocks GN 828 and stainless steel knurled nuts GN 827. 1.
 
Learn more here.
Perfectly positioned with stainless steel adjusting screws
 
 
 
Ganter services: 24h delivery
 
Fast and direct! Thanks to a streamlined logistics concept, Ganter is capable of delivering standard parts at extremely short notice – anywhere in the world.
 
learn more
 
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter