Newsletter
10/2024
 
 
Dear reader,
 
With the last falling leaves of fall, we would like to introduce you to exciting new products out of our latching and tensioning product categories:
In addition to our tried and tested indexing plungers with chamfered pin, we now also offer spring latches with chamfered pin.
Furthermore, the brand new toggle clamps GN 820.6 complements our range and enables additional possibilities for your applications.
 
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Spring Latches with Chamfered Pin
 
Spring Latches
Spring latches GN 724. 1, GN 724. 2 and GN 724. 3 have a plunger pin with square cross-section, a latching surface on one side and a chamfer on the other. When moving in the direction of the chamfered pin, the plunger pin passes over grooves and edges, as the chamfered pin moves the plunger pin into the guide. The plunger pin automatically latches into place when moved toward the latching surface. The latching can be released by pulling the latch arm.
 
Learn More!
 
 
 
NEW  Toggle Clamps GN 820.6
 
Toggle clamps GN 820. 6 feature a very compact design.
 
Types ML / MLC are securely locked while in the clamped position to prevent loosening by accident or due to vibrations. The lock can be released by one hand operation.
 
 
More Information!
GN 820.6
 
 
 
Ganter services: 24h delivery
 
Fast and direct! Thanks to a streamlined logistics concept, Ganter is capable of delivering standard parts at extremely short notice – anywhere in the world.
 
Learn More!
 
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter