Newsletter
11/2019
 
 
Dear reader,
 
Ganter’s newly expanded line of rubber buffers and tubular handles meet the growing needs of the standard parts market.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Rubber Buffers GN 356 and GN 456
 
 
Rubber buffers GN 356 in Steel and GN 456 in Stainless Steel provide elastic support for equipment such as compressors and pumps.
 
The tapered shape absorbs side forces better than with cylindrical rubber buffers.
 
The rubber buffers are available with two female threads, with one female thread and one threaded stud or two threaded studs.
 
More information can be found here.
Rubber buffers GN 356 and GN 456
 
 
 
 
 
NEW  Stainless Steel-Tubular handles GN 333.6 / GN 333.7
 
Stainless Steel-Tubular handles GN 333.6 and GN 333.7
 
 
 
With the Stainless Steel-Tubular handles GN 333. 6 and GN 333. 7, the handle legs and the handle tube are pressed together.
 
A typical application for tubular handles is on double-winged doors for machines or devices.
 
More information can be found here.
 
 
 
NEW  Direct import of 3D CAD models into the CAD system
 
 
The new PART2cad function offers the possibility of importing 3D CAD models without buffering directly into the respective CAD system. This speeds up the download process of 3D CAD data and makes it much easier and more efficient.
 
The following systems are supported for PART2cad: Creo, Inventor, Solid Edge, Solidworks and Unigraphics NX.
 
A detailed explanation of the CAD downloads at Ganter can be found here.
PART2cad
 
 
 
 
 
Ganter services: 24h delivery
 
Fast and direct! Thanks to a streamlined logistics concept, Ganter is capable of delivering standard parts on extremely short notice – anywhere in the world.
 
learn more
 
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter