Newsletter
03/2023
 
 
Dear reader,
 
In today's newsletter we present you the most interesting product news of the month march. The highlights are FDA compliant edge protection profiles made of silicone and plastic clamp connectors.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  FDA Compliant Edge Protection Profiles
 
Edge protection profiles GN 2194 are installed on the front edge of metal sheets and plates. They protect the surfaces from damage by sharp edges
 
Thanks to the use of FDA compliant materials, the profiles are suitable for applications with corresponding requirements.
 
 
Learn more!
2194
 
 
 
NEW   Plastic Clamp Connectors
 
Rohr-Klemmverbinder
When it comes to clamp connectors, those universal connecting elements for tube-based constructions, most people think of parts made of metal. It is true that they are usually made of stainless steel precision-casting or aluminum die-casting. Ganter now offers clamp connectors of glass fiber reinforced polyamide in diverse configurations. These clamp connectors can withstand temperatures up to 212 °F (100 °C) and are used in applications where corrosion resistance is important, where weight must be reduced or where the visual appearance is a significant factor.
 
More Information
 
 
 
Upcoming Trade Shows
 
We look forward to seeing you at the following trade shows in march and april, where we offer face to face advice and demonstrations of our products:
 
Solids in Dortmund
03/29/23 - 03/30/23
Hall B13, Booth 4
 
Hannover Messe
04/17/23 - 04/21/23
Hall 6, Booth E48
 
Prolight + Sound in Frankfurt
04/25/23 - 04/28/23
Hall 12.0, Booth E80
Trade Shows
 
You can request your free ticket to the trade shows directly by email at info@ganternorm.com.
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter