Newsletter
10/2020
 
Standard Parts. Ganter.
 
Dear reader,
 
Handles and operating elements can act as vehicles for many pathogens. Standard parts with antibacterial surfaces from the Sanline product family can be used to remedy this. We also present the new hinges GN 437 made of A4 stainless steel.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Standard Parts with Antibacterial Surfaces
 
Product family Sanline
 
With each hand contact, bacteria and germs can adhere to a surface where they can proliferate unchecked over time, such as between two cleaning cycles.
 
The antibacterial standard parts of the Sanline product family can prevent bacteria and germs from propagating on an operating element.
 
You can find more information about the functioning principle here.
 
 
Sanline Highlights
 
You can download the highlight brochure hot off the press here!
 
You can request a printed copy easily and free of charge.
 
Order for free
 
 
 
NEW  Hinges GN 437 in Stainless Steel A4
 
The Stainless Steel-Hinges GN 437 have a constant, adjustable braking torque, which can be changed by an adjusting screw.
 
This counteracts an automatic movement.
 
Due to the high-quality stainless steel A4 material, the hinge is particularly suitable for applications in highly aggressive conditions.
 
You can find more information here.
 
 
GN 437
 
 
 
Ganter services: In-house exhibitions
 
Bring our competence in standard parts to you. Take advantage of the opportunity to learn about the quality, diversity and consulting competence of Ganter with an in-house exhibition at your location. Naturally with no commitment or expense for you!
 
request an appointment
 
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter