Newsletter
02/2021
 
 
Dear reader,
 
Concealed and highly mobile – two characteristic features that apply to our new multiple-joint hinges made of aluminum or stainless steel, which are now part of the Ganter product range. Find out more about concealed hinges in today's newsletter.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Multiple-Joint Hinges - in Aluminum or Stainless Steel
 
Multiple-joint hinges
 
Multiple-joint hinges, also known as concealed hinges, are a new type of hinge for the construction sector. Mounted inside the housing to save space and protect against vandalism, they allow opening angles of up to 180° on flaps, hatches and doors. This ensures that the inside of the housing is optimally accessible.
 
The concealed hinges are available in aluminum or stainless steel, each with three different opening angels (90°, 120° and 180°). The multiple-joint hinges can be adjusted in three planes with complementary spacer plates and plates with tapped holes or threaded studs.
 
Click here to find more information in our current highlights brochure.
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter