Newsletter
06/2021
 
Standard Parts. Ganter.
 
Dear reader,
 
Ganter, the standard parts specialist, offers a comprehensive portfolio of edge protection profiles for softening and rounding edges as well as preventing injuries on flaps, doors, access holes and sheet metal edges of all kinds.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Edge Protection Profiles
 
Edge protection profiles and edge protection seal profiles are installed on the edge of metal sheets and plates to protect surfaces from damage by sharp edges. Edge protection seal profiles provide additional sealing of doors, flaps and hatches.
 
Watch our application video to see where and how edge protection profiles can be used.
Edge Protection Profiles
 
 
 
NEW  Telescopic Slides
 
Telescopic Slides
Telescopic slides offer smooth running, wear-free, and quiet linear motion and are mainly used for simple sliding shelves, industrial machines and production facilities. They are available as partial, full or overextension slides with a wide range of possible fittings and are also particularly economical.
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter