Newsletter
11/2020
 
 
Dear reader,
 
It is essential in many areas of industrial production to guarantee the purity of raw materials and end products. To help in those instances, Ganter offers standard parts made of detectable plastics. We also present the new star knobs GN 6336 and hand knobs GN 6335 in highly corrosion-resistant stainless steel A4.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Standard Parts made of Detectable Plastics
 
Standard parts made of detectable plastics
 
In food production, contamination frequently occurs from production equipment itself. To help in those instances, Ganter offers standard parts with visual detectability and metal detectability.
 
Click here to get more information.
Standard parts made of detectable plastics
 
You can download the highlights brochure here.
 
You can also request a printed copy easily and free of charge.
 
Order for free
 
 
 
NEW  Star Knobs and Hand Knobs in Stainless Steel A4
 
star knobs and hand knobs in Stainless Steel A4
Star knobs GN 6336 and hand knobs GN 6335 in stainless steel A4 have a convex surface, which makes cleaning easier and helps prevent possible build-up of dirt. With the use of stainless steel A4, these are suitable for areas with special hygienic requirements and for applications in highly corrosive environments.
 
The knobs are available with both female thread and threaded stud.
 
Learn more here.
 
 
 
 
Get started with Ganter for technical colleges and universities
 
The future of technology: To help ambitious technical projects become a reality, Ganter supports technical colleges and universities with standard parts and expertise.
 
Learn more
 
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter