Newsletter
08/2022
 
Standard Parts. Ganter.
 
Dear reader,
 
There is a lot going on in the standard parts market! That's why we update you regularly about new products in our product range. We are pleased to introduce to you today, amongst others, the new latches with extended housing and our edge protection seal profiles.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Latches with Extended Housing GN 515
 
Latches GN 515 are identical to the standard latches GN 115 except for the extended housing. The extended housing allows door thicknesses of up to max. 50 mm.
 
The latches are available in zinc die casting and stainless steel.
 
Depending on the version, operation takes place with a socket key or via a lockable operating element.
 
You can find more latches here
Latches GN 515
 
 
 
Edge Protection Seal Profiles GN 2190 Made of Silicone
 
Edge protection sealing profiles GN 2190
Edge protection seal profiles GN 2190 can be used to seal doors, covers and hatches.
 
Thanks to the use of FDA compliant materials, the profiles are suitable for applications with corresponding requirements. In addition to approval as per FDA 21 CFR 177.2600, the silicone version (MVQ) satisfies the guidelines of 3-A Sanitary Standard Inc. and DIN ISO 10993.
 
Find out more information here
 
 
 
Trade Shows in September
 
We look forward to seeing you at the following September trade shows where we offer face to face advice and demonstrations of our products.
 
AMB in Stuttgart
09/13/22 - 09/17/22
Hall 3, Booth 71
 
InnoTrans in Berlin
09/20/22 - 09/23/22
Hall 1.1, Booth 632
 
FACHPACK in Nuremberg
09/27/22 - 09/29/22
Hall 1, Booth 1-241
Trade Shows in September
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter