Newsletter
10/2023
 
 
Dear reader,
 
In the latest edition of our newsletter, we would like to inform you about the newest additions to the Hygienic Design product family.
We offer you a unique range of products both online on our website and offline in our catalogue.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Tubular Handles and Handle Legs in Hygienic Design
 
Tubular handles GN 3330 with movable handle legs are designed for use in hygienic areas. The sealed mounting surface enables fastening without dead spaces.
The high quality finish as well as the non-concave geometry prevent adherence of dirt and facilitate cleaning.
The handle legs GN 3331 are designed for use with tubular handles GN 3330 to reduce large distances between mounting points or excessive loads on the handle legs.
 
Find more HD products here
GN 3330 and GN 3331
 
 
 
NEW  Carabiners GN 5299
 
GN 5299
Carabiners GN 5299 are used, for example, to connect tools or other components quickly and without tools or to secure them against loss. The carabiner is opened by hand and closes automatically by a concealed spring when released.
 
The eye of type E, which is fitted with a pressed-in, closed round thimble, enables captive mounting of the carabiners, e.g. by means of an appropriately pressed retaining cable.
 
Find out more!
 
 
 
Ganter Catalogue 18.0
 
Over 70,000 standard elements can be found in the current catalogue 18.0, proven long-sellers as well as brand new parts - including couplings, concealed multiple-joint hinges and standard parts in Hygienic Design.
We are sure that our catalogue will make your work easier and provide you with even better support in selecting the right standard parts.
 
 
Request now for free
Ganter Catalogue
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter