Newsletter
01/2022
 
 
Dear reader,
 
Ganter is continually adding standard elements made of stainless steel AISI 316L to its product range - now also highly corrosion-resistant sight glasses for hydraulic applications.
We are also constantly optimizing our customer service: Recently, Ganter was again awarded the rating of "VERY GOOD" by TÜV Saarland.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  GN 7440 Stainless Steel Sight Glasses
 
As a high-quality addition to the existing variations made of aluminum, brass or plastic, Ganter is now introducing sight glasses GN 7440 made of stainless steel AISI 316L.
 
The sight glass is inserted into the stainless steel body using a special thermal process.
 
With the copper seal, temperatures up to 300 °C are possible for the application.
 
You can find more information here.
GN 7440 Stainless Steel Sight Glasses
 
 
 
Customer Rating "VERY GOOD" - We are very proud of that!
 
Certificate for Ganter Service
Service is a top priority at Ganter. To live up to this phrase, we regularly ask our customers how satisfied they are with us.
 
And they speak a clear language and again award Ganter with the rating of "VERY GOOD" (1.6) for our service!
 
"TÜV Service tested" is based on a voluntary representative customer survey by TÜV Saarland. The seal is only awarded to companies that are rated accordingly well by their customers.
 
 
 
Get started with Ganter for technical colleges and universities
 
The future of technology: To help ambitious technical projects become a reality, Ganter supports technical colleges and universities with standard parts and expertise.
 
learn more
 
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter