Newsletter
03/2022
 
Standard Parts. Ganter.
 
Dear reader,
 
In order to meet the market requirements we continually extend our product range and are pleased to present you with additional monthly highlights.
In today's newsletter we would like to show you some new products in the areas of Locking Pins and Guide Rollers.
 
Greetings from the Black Forest!
Otto Ganter GmbH & Co. KG
 
 
 
NEW  Stainless Steel Locking Pins GN 124.3
 
Stainless steel locking pins GN 124. 3 are used for quick fixing, connecting and locking of various jig and fixture systems.
 
The locking balls are held in position by a compression spring and are therefore not rigidly locked.
 
A retaining cable can be attached to the eyelet washer to prevent loss.
 
You can find more locking pins with axial lock here...
GN 124.3 Stainless Steel Locking Pins
 
 
 
NEW  Guide Rollers with Ball Bearing GN 753.1
 
GN 753.1 Guide Rollers with Ball Bearing
Guide rollers GN 753. 1 can be used as guides, bearings or supports for small to medium loads.
 
The ball bearing reduces friction in the guide roller itself, thus increasing its service life.
 
The guide rollers can be ordered with bore, internal or external thread.
 
You can find more information and application examples here...
 
 
 
Ganter Catalogue 18.0
 
 
Service
 
If you would like to unsubscribe from this newsletter, please click here.
 
 
 
Imprint
 
Otto Ganter GmbH & Co. KG
Triberger Straße 3, 78120 Furtwangen
Telefon +49 7723 6507-0, Telefax +49 7723 4659
www.ganternorm.com, info@ganternorm.com
 
Responsible for the contents is Axel Weber.
 
Otto Ganter GmbH & Co. KG
Headquarters: Furtwangen
Registered court: Freiburg, HRA
610300
UST.-IdNr.: DE 141912543
 
Personal liable partner:
Otto Ganter, Normteilefabrik Geschäftsführungs-GmbH
Headquarters: Furtwangen
Registered court: Freiburg, HRB 611562
Managing director: Stefan Ganter