JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 487 Swivel Ball Joint Mounting Clamps Aluminum

Photo

GN 487 Swivel Ball Joint Mounting Clamps, Aluminum Type: Q - With cross hole
Coding: I - Ball element with internal thread
Identification no.: 1 - Clamping with adjustable hand lever
Finish: ES - Anodized, black
Type: Q - With cross hole
Coding: I - Ball element with internal thread
Identification no.: 1 - Clamping with adjustable hand lever
Finish: ES - Anodized, black
GN 487 Swivel Ball Joint Mounting Clamps, Aluminum Type: Q - With cross hole
Coding: I - Ball element with internal thread
Identification no.: 1 - Clamping with adjustable hand lever
Finish: ES - Anodized, black GN 487 Swivel Ball Joint Mounting Clamps, Aluminum Type: A - With axial bore
Coding: I - Ball element with internal thread
Identification no.: 2 - Clamping with grub screw
Finish: EL - Anodized, natural color GN 487 Swivel Ball Joint Mounting Clamps, Aluminum Type: A - With axial bore
Coding: S - Ball element with external thread
Identification no.: 1 - Clamping with adjustable hand lever
Finish: ES - Anodized, black GN 487 Swivel Ball Joint Mounting Clamps, Aluminum Type: A - With axial bore
Coding: S - Ball element with external thread
Identification no.: 2 - Clamping with grub screw
Finish: ES - Anodized, black GN 487 Swivel Ball Joint Mounting Clamps, Aluminum Type: Q - With cross hole
Coding: S - Ball element with external thread
Identification no.: 2 - Clamping with grub screw
Finish: EL - Anodized, natural color GN 487 Swivel Ball Joint Mounting Clamps, Aluminum Type: W - With bolt
Coding: I - Ball element with internal thread
Identification no.: 1 - Clamping with adjustable hand lever
Finish: ES - Anodized, black GN 487 Swivel Ball Joint Mounting Clamps, Aluminum Type: W - With bolt
Coding: S - Ball element with external thread
Identification no.: 2 - Clamping with grub screw
Finish: EL - Anodized, natural color

Product description

Information

Swivel ball joint mounting clamps GN 487 allow precise and stepless adjustment of the ball pivot within the swivel range. This makes it easy to position and adjust components such as scanners, cameras and lighting.

Thanks to the efficient clamping mechanism, even small amounts of tightening torque result in comparatively strong clamping forces on the ball. To readjust the joint, the clamping must be completely released. The hand lever (identification no. 1) can be used to easily operate the clamping mechanism without tools.

For a permanent high stop torque, the contact surfaces of the balls must be kept free of grease. Exceeding the recommended tightening torques increases the stop torque but may result in increased wear of the clamping mechanism.

Specification

Body / clamping element
Aluminum

  • Anodized, natural colorELEL
  • Anodized, blackESES

Ball element
Aluminum, plain finish


Adjustable hand lever (identification no. 1)

  • Zinc die casting
    powder coated
    silver RAL 9006, textured finish
  • Threaded insert and retaining screw
    Stainless steel AISI 303

Grub screw (identification no. 2)
Stainless steel AISI 304


Socket cap screw DIN 912 (type Q)
Stainless steel AISI 304


Grub screw DIN 913 (type A)
Stainless steel AISI 304


RoHS

On request

Ball elements with other thread sizes and inch thread (as for swivel ball joints GN 784)

Technical drawing

3D
Hide technical drawing
GN 487 Swivel Ball Joint Mounting Clamps, Aluminum sketch

Article options / Table

Type

QWith cross hole
AWith axial bore
WWith bolt

Coding

IBall element with internal thread
SBall element with external thread

Identification no.

1Clamping with adjustable hand lever
2Clamping with grub screw
Show / Hide columns
d1
Type A
Type Q
d2
Type W
d3d4d5d6d7kl1l2l3l4l5l6l7l8l9
B 1010M 51114M 5M 5208223711,55315,542,51727,5
B 1212M 51114M 5M 5208223711,55416,543,51927,5
B 1515M 61418M 6M 62510224114,567,62055,12135,1
B 1616M 61418M 6M 62510224114,567,62055,62435,1
B 2020M 81524M 6M 63012305018,68122672644
Show / Hide columns
d1
Type A
Type Q
d2
Type W
m1m2m3r1r2sA/Ft1
min.
t2Recommended
tightening torque
of the clamping
(identification no.) in Nm ≈
Resulting
stop torque
on the ball
in Nm ≈
B 101032,737,722,717,324,8898101.54.5
B 121232,738,722,717,324,81098121.54.5
B 151541,849,329,321,532,5121210152.56.5
B 161641,849,829,321,532,5-1210162.56.5
B 202051,359,336,330,836,5161312162.510

Build & Price

Open 3D configurator
Bore d1 (type A / type Q)
Shaft d2 (type W)
Type



Thread d3
Coding


Identification no.


Finish
EL
ES

Selected Part (How to order)

Total (net)
35,70
plus VAT 6,78 €
gross 42,48 €
In stock
incl. material surcharge: 0,25 €
The material surcharge is already included in the price.
Weight: 0,066 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).