JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 939 Panel Support Clamps Zinc Die Casting, for Glass and Plastic Panels

Photo

GN 939 Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels Type: E - Corner clamp
Finish: SW - Black, RAL 9005, textured finish
Type: E - Corner clamp
Finish: SW - Black, RAL 9005, textured finish
GN 939 Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels Type: E - Corner clamp
Finish: SW - Black, RAL 9005, textured finish GN 939 Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels Type: E - Corner clamp
Finish: SR - Silver, RAL 9006, textured finish GN 939 Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels Type: F - Surface clamp
Finish: SR - Silver, RAL 9006, textured finish GN 939 Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels Type: F - Surface clamp
Finish: SW - Black, RAL 9005, textured finish
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Clamps GN 939 are used to fasten panels of glass, plastic or other materials. Both corner and surface clamps are available, depending on the installation situation.

The panels are clamped between the rubber inserts. In addition, positive locking by means of a securing pin or stop plate can be selected as a type.

If the clamps are used with profile systems with 8 or 10 mm slots, the T-nuts GN 938.1 are available as mounting accessories. These enable simple alignment, secure the clamps against rotation and counteract possible stresses.

Specification

Zinc die castingZD
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Clamping screws
Stainless steel AISI 304


Rubber inserts
Acrylonitrile butadiene rubber (NBR)


Stop plate (type FA)
Stainless steel AISI 316L


Securing pins (type EB and FB)
Stainless steel AISI 304
Plastic coated polyamide (PA)


RoHS

Accessory

T-Nuts GN 938.1

On request

Other colors

Technical drawing

3D
Hide technical drawing
GN 939 Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels sketch

Article options / Table

Type

ECorner clamp
EBCorner clamp with securing pin
FSurface clamp
FASurface clamp with stop plate
FBSurface clamp with securing pin
Show / Hide columns
l1sl2l3
605681012608,3
Show / Hide columns
l1b1b2d1
Clamping screw
d2h1h2l4m1m2A/F
608,511,4M 68,415,516,78,23434,5T30

Build & Price

Open 3D configurator
Material

l1
s
Type





Finish
SR
SW

Application examples

MD939_AN-42202-0

Assembly instruction

MD939_MT-46056-0

Selected Part (How to order)

Total (net)
12,56
plus VAT 2,39 €
gross 14,95 €
In stock
incl. material surcharge: 0,47 €
The material surcharge is already included in the price.
Weight: 0,255 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 939-ZD-60-5-E-SWGN 939-ZD-60-5-EB-SWGN 939-ZD-60-5-F-SWGN 939-ZD-60-5-FA-SWGN 939-ZD-60-5-FB-SWGN 939-ZD-60-5-E-SRGN 939-ZD-60-5-EB-SRGN 939-ZD-60-5-F-SRGN 939-ZD-60-5-FA-SRGN 939-ZD-60-5-FB-SRGN 939-ZD-60-6-E-SWGN 939-ZD-60-6-EB-SWGN 939-ZD-60-6-F-SWGN 939-ZD-60-6-FA-SWGN 939-ZD-60-6-FB-SWGN 939-ZD-60-6-E-SRGN 939-ZD-60-6-EB-SRGN 939-ZD-60-6-F-SRGN 939-ZD-60-6-FA-SRGN 939-ZD-60-6-FB-SRGN 939-ZD-60-8-E-SWGN 939-ZD-60-8-EB-SWGN 939-ZD-60-8-F-SWGN 939-ZD-60-8-FA-SWGN 939-ZD-60-8-FB-SWGN 939-ZD-60-8-E-SRGN 939-ZD-60-8-EB-SRGN 939-ZD-60-8-F-SRGN 939-ZD-60-8-FA-SRGN 939-ZD-60-8-FB-SRGN 939-ZD-60-10-E-SWGN 939-ZD-60-10-EB-SWGN 939-ZD-60-10-F-SWGN 939-ZD-60-10-FA-SWGN 939-ZD-60-10-FB-SWGN 939-ZD-60-10-E-SRGN 939-ZD-60-10-EB-SRGN 939-ZD-60-10-F-SRGN 939-ZD-60-10-FA-SRGN 939-ZD-60-10-FB-SRGN 939-ZD-60-12-E-SWGN 939-ZD-60-12-EB-SWGN 939-ZD-60-12-F-SWGN 939-ZD-60-12-FA-SWGN 939-ZD-60-12-FB-SWGN 939-ZD-60-12-E-SRGN 939-ZD-60-12-EB-SRGN 939-ZD-60-12-F-SRGN 939-ZD-60-12-FA-SRGN 939-ZD-60-12-FB-SR

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.