JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

Machine feet and leveling feet for various applications

Leveling feet, also referred to as machine feet, are used to support and stabilize machines and systems. They generally consist of a foot plate together with a threaded stud and are available in a rigid design or as articulated feet for floors that are not perfectly even.

Applications for machine feet

Leveling feet are used to stabilize machines, systems and equipment on any floor. They create a space between the support surface and the housing or frame. The foot plates are designed to prevent damage to sensitive floor coverings. In addition, typical designs feature protective caps or rubber inserts.

Wide selection of leveling feet

Ganter offers levelling feet as standard parts in many different versions for a variety of applications:
  • With vibration damping
  • Machine feet with vibration damping are particularly suited for especially sensitive measurement equipment or machines that produce high levels of vibration.

  • With fixing lugs
  • Levelling feet with fixing lugs have an extended support plate with one or more holes. The premade holes allow the machine feet to be fastened to the support surface.

  • For hygienic applications
  • Levelling feet for hygienic applications are made of precision turned, non-rusting stainless steel. They are available in designs certified according to EHEDG and 3A guidelines.

Filter products
New Products
Material
Foot diameter (from - to) Foot diameter
Thread (from - to) Thread
Stud length (from - to) Stud length
Product Family

Nothing found? Special requests