JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 8350 Wing Screws Stainless Steel

Photo

GN 8350 Wing Screws, Stainless Steel Finish: MT - Matte shot-blasted finish
Finish: MT - Matte shot-blasted finish
GN 8350 Wing Screws, Stainless Steel Finish: MT - Matte shot-blasted finish GN 8350 Wing Screws, Stainless Steel Finish: PL - Polished
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Wing screws GN 8350 clamp and fasten parts easily without tools. The ergonomic shape allows for high tightening forces.

The wing screws can also be used in particularly aggressive environments thanks to the material used.

Specification

Stainless steel precision casting AISI 316

  • Matte shot-blasted finishMT
  • PolishedPL

RoHS

Technical drawing

3D
Hide technical drawing
GN 8350 Wing Screws, Stainless Steel sketch

Article options / Table

Show / Hide columns
d1d2Length lbd3h1h2
32M 51012162049183
32M 61216202549183
40M 612162025411213
40M 816202530411213
50M 816202530613263
50M 1020253040613263
63M 10202530401116334
63M 12253040501116334

Build & Price

Open 3D configurator
Handle diameter d1
Thread d2
Thread length l
Finish

Selected Part (How to order)

Total (net)
8,34
plus VAT 1,58 €
gross 9,92 €
In stock
Weight: 0,018 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).