JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 7110 Magnetic Measuring Systems Housing Plastic, for Length and Angle Measurements

Photo

GN 7110 Magnetic Measuring Systems for Length and Angle Measurements
ELESA original design
code: MPI-R10

Product description

Information

Magnetic measuring systems GN 7110 and magnetic bands GN 7110.2 together form a complete system for length and angle measurement. They are suitable for applications requiring frequent adjustments, such as at cutting and trimming stations.

Specification

Housing
Plastic (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish

Retaining clip
Technopolymer (Polyacetal, POM)
Black, matte finish


LCD display
Plastic (Polycarbonate PC)


Sensor
Zinc die casting, nickel-plated


Cable (outer sheath)
PVC sheathing
Plug, glass fiber reinforced polyamide (PA), black, NBR O-ring


RoHS

Technical drawing

3D
Hide technical drawing
GN 7110 Magnetic Measuring Systems for Length and Angle Measurements sketch

Article options / Table

Identification no.

1Protection class IP 54
2Protection class IP 67

Coding

ENo wireless data transmission
Show / Hide columns
l6
In meters (cable length)
l1l2l3l4l5h1h2h3
0.20.30.50.81.222.57212282173720,516,5

Build & Price

Open 3D configurator
Identification no.


Coding

Cable length l6 (in meter)

Electrical and Mechanical Properties

Tension feed

Lithium battery 1/2 AA 3,6 V

Battery life

3 years

Display

7-digit LCD display,
12 mm high with special character support

Reading scale

-199999; 999999

Number of decimal digits

programmable
(see operating instruction)

Units of measure

mm, inch or degrees
(programmable)

Max operating speed

1 - 5 m/s programmable (reading speed affects battery life)

Resolution

0.01 mm / 0.001 in / 0,01°

Precision

± 0.03 mm

Repeatability

0.0002 x L mm (L = value measured in mm)

Self-diagnostic

Battery check, sensor check, magnetic tape check

Reverse voltage protection

Yes

Temperature range

0 °C ... 50 °C

Operating environment

Internal use

Relative humidity

Max. 95% at 25°C (without condensation)

Configurable Display Options

One advantage of using an electronic positioning device lies in the wide range of display options of the magnetic measuring system.
The following settings can be configured with 4 multifunction keys:

  • Selecting incremental or absolute measuring mode
  • Changing the unit of measurement (mm, inch or degrees)
  • Resetting the counter or setting an offset value
  • Storage and display of 32 target positions

The lithium battery has a lifespan of over 3 years. A display symbol indicates when the battery needs to be replaced. The battery can be easily replaced by removing the rear cover. If the battery is replaced within 5 seconds, the buffer power supply prevents the loss of the configured parameters.
Other important information and instructions can be found in the operating manual. This is included with every measuring system and can be downloaded from www.ganternorm.com in the “Service” section.

Assembly Instruction

  1. Please use the dimensions as per the table for the cutout in the housing.

  2. Deburr the cutout before inserting the display.

  3. At first, insert the display at the bottom of the opening.

  4. Then press in the upper part until it snaps completely into place.

MD7110_MT-37525-0
MD7110_MT-42676-0
Show / Hide columns
Wall thicknes sx
+0,2
y
-0,5
> 0.7 ... 26734

Battery Replacement Instructions

  1. Take out the unit by pressing down on the retaining clip at the top of the housing using a slotted screwdriver.
  2. Remove the screw on the back side of the housing, and take off the cover.
  3. Replace the battery, taking care to match the polarity correctly (see the position indicated on the cover). If the battery is replaced within 5 seconds, the buffer power supply prevents the loss of the configured parameters.

MD7110{St:_}MT-42678-0
MD7110{St:_}MT-42680-0

Application Example

To ensure an accurate measurement, the distance between the sensor and the magnetic band should not exceed 1 mm. The sensor can be mounted using M3 screws.

MD7110{St:_}AN-42515-0

Selected Part (How to order)

Total (net)
258,84
plus VAT 49,18 €
gross 308,02 €
In stock
Weight: 0,172 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).