JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 113.30 Ball Lock Pins Titanium

Photo

GN 113.30 Ball Lock Pins, Titanium Type: M - With finger recess
Type: M - With finger recess
GN 113.30 Ball Lock Pins, Titanium Type: M - With finger recess GN 113.30 Ball Lock Pins, Titanium Type: L - With L-Handle GN 113.30 Ball Lock Pins, Titanium Type: T - With T-handle

Product description

Information

Ball lock pins GN 113.30 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application are locating pins which have often to be removed and installed again.

By pressing the spring loaded push button, both balls are unlocked and by releasing it, the balls are locked again.

Due to the selected material, ball lock pins GN 113.30 are suitable for use in highly corrosive environments. The titanium material also results in a 40% weight reduction compared to a similar part of steel or stainless steel.

The titanium version is used in lightweight construction, maritime applications and in chemical production.

The technical section contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

Pin
Titanium


Balls
Ceramic


Handle (type L / T)
Plastic (Polyamide PA), black
Temperature resistant up to 80 °C


Compression pring
Corrosion-resistant alloy 2.4610


Temperature resistant up to 400 °C


RoHS

Accessory

Retaining Cables GN 111.8
Retaining Cables GN 111.8
Retaining Cables GN 111.8

On request

With round knob

Technical drawing

3D
Hide technical drawing
GN 113.30 Ball Lock Pins, Titanium sketch

Article options / Table

Type

MWith finger recess
LWith L-Handle
TWith T-handle
Show / Hide columns
d1 -0,04 / -0,08l1 +0,6d2d3d4d5d6l2 ±1l3 +0,2l4l5l6mLocating bore
H11
6102030405071017,513,54072226,5332515,56
820304050-9,5142318488,2273443,53120,58
10203040506012142318489,6273443,53120,510

Build & Price

Open 3D configurator
Plunger diameter d1
Length l1
Type



Load Capacity of Ball Lock Pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 113.30
623
843
1069

Selected Part (How to order)

Total (net)
61,40
plus VAT 11,67 €
gross 73,07 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).