JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 6226 Spacers Stainless Steel, EHEDG and DGUV Certified, Hygienic Design

Photo

GN 6226 Spacers, Stainless Steel , Hygienic Design Type: A1 - Through-hole
Material (sealing ring): H - H-NBR
Type: A1 - Through-hole
Material (sealing ring): H - H-NBR
GN 6226 Spacers, Stainless Steel , Hygienic Design Type: A1 - Through-hole
Material (sealing ring): H - H-NBR GN 6226 Spacers, Stainless Steel , Hygienic Design Type: A1 - Through-hole
Material (sealing ring): E - EPDM GN 6226 Spacers, Stainless Steel , Hygienic Design Type: A2 - Through-hole with continuous thread
Material (sealing ring): E - EPDM GN 6226 Spacers, Stainless Steel , Hygienic Design Type: A2 - Through-hole with continuous thread
Material (sealing ring): H - H-NBR GN 6226 Spacers, Stainless Steel , Hygienic Design Type: A3 - Through-hole with thread on both sides
Material (sealing ring): E - EPDM GN 6226 Spacers, Stainless Steel , Hygienic Design Type: A3 - Through-hole with thread on both sides
Material (sealing ring): H - H-NBR
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

Spacers GN 6226 are certified according to EHEDG and DGUV Test guidelines and are intended for use in hygiene areas. The sealed mounting surfaces enable fastening without dead spaces. The high quality finish prevents adherence of dirt and facilitates cleaning.

Spacers are used to fasten parts at an offset parallel to their plane of installation. This avoids doubling up on surfaces and leaves space for cleaning. The internal thread can alternatively be used as a through hole by a screw with a smaller thread.

Specification

Stainless steel AISI 316L
Matte finish (Ra < 0.8 µm)MT


Sealing ring

  • H-NBRH
    Temperature resistant -25 °C to +150 °C
  • EPDME
    Temperature resistant -40 °C to +120 °C
  • Blue
  • Hardness 85 ±5 Shore A
  • FDA compliant

RoHS

Accessory

Sealing Rings GN 7600

On request

with FKM sealing ring (Fluorine rubber) F

Technical drawing

3D
Hide technical drawing
GN 6226 Spacers, Stainless Steel , Hygienic Design sketch

Article options / Table

Type

A1Through-hole
A2Through-hole with continuous thread
A3Through-hole with thread on both sides
Show / Hide columns
d1Length±0,1
Type A1

Type A2
Length±0,2
Type A3
d2
Through-hole
for screw
d3
Thread
d4d5t
min.
22101216203050M 5M 61822,812
28121620305075M 6M 82428,816
341216203050100M 8M 103034,820

Build & Price

Open 3D configurator
Outer diameter d1
Length l (Type A1)
Length l (Type A2)
Length l (Type A3)
Type



Finish
Material (sealing ring)


Selected Part (How to order)

Total (net)
12,47
plus VAT 2,37 €
gross 14,84 €
In stock
Weight: 0,026 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 6226-22-20-A2-MT-HGN 6226-22-20-A2-MT-EGN 6226-22-10-A1-MT-HGN 6226-22-10-A1-MT-EGN 6226-22-12-A1-MT-HGN 6226-22-12-A1-MT-EGN 6226-22-16-A1-MT-HGN 6226-22-16-A1-MT-EGN 6226-22-30-A3-MT-HGN 6226-22-30-A3-MT-EGN 6226-22-50-A3-MT-HGN 6226-22-50-A3-MT-EGN 6226-28-30-A2-MT-HGN 6226-28-30-A2-MT-EGN 6226-28-12-A1-MT-HGN 6226-28-12-A1-MT-EGN 6226-28-16-A1-MT-HGN 6226-28-16-A1-MT-EGN 6226-28-20-A1-MT-HGN 6226-28-20-A1-MT-EGN 6226-28-50-A3-MT-HGN 6226-28-50-A3-MT-EGN 6226-28-75-A3-MT-HGN 6226-28-75-A3-MT-EGN 6226-34-30-A2-MT-HGN 6226-34-30-A2-MT-EGN 6226-34-12-A1-MT-HGN 6226-34-12-A1-MT-EGN 6226-34-16-A1-MT-HGN 6226-34-16-A1-MT-EGN 6226-34-20-A1-MT-HGN 6226-34-20-A1-MT-EGN 6226-34-50-A3-MT-HGN 6226-34-50-A3-MT-EGN 6226-34-100-A3-MT-HGN 6226-34-100-A3-MT-E

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.