JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 53.4 Magnets Disk-Shaped, with Handle

Photo

GN 53.4 Magnets, Disk-Shaped, with Handle Type: A - Without rubber pad
Type: A - Without rubber pad
GN 53.4 Magnets, Disk-Shaped, with Handle Type: A - Without rubber pad GN 53.4 Magnets, Disk-Shaped, with Handle Type: B - With rubber pad

Product description

Information

Magnets GN 53.4 work in combination with the ergonomic nickel-plated steel handle as a system for holding documents, templates, drawings etc. that are used in technical environments.

The neodymium magnet keeps the required contact diameter small while also supplying a high retaining force.

Type B also features a rubber pad to protect sensitive surfaces from damage and ensure low noise on contact.

Specification

Magnet material
NdFeBND
Neodymium, iron, boron
Temperature resistant up to 80 °C


Housing
SteelST
Nickel-plated


Rubber pad (type B)
Elastomer (TPE)
Black
≈ 80 Shore A


RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1

Technical drawing

3D
Hide technical drawing
GN 53.4 Magnets, Disk-Shaped, with Handle sketch

Article options / Table

Type

AWithout rubber pad
BWith rubber pad
Show / Hide columns
d1d2h1
Type A

Type B
h2
Type A

Type B
Nominal magnetic force in N
Type A

Type B
1291617,54,565516

Build & Price

Open 3D configurator
Magnet material

Material

d1
Type


Selected Part (How to order)

Total (net)
1,75
plus VAT 0,33 €
gross 2,08 €
In stock
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 53.4-ND-ST-12-AGN 53.4-ND-ST-12-B

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.