JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 2496 Cam Rollers for Cam Roller Linear Guide Rails GN 2492, Stainless Steel

Photo

GN 2496 Cam Rollers, for Cam Roller Linear Guide Rails GN 2492, Stainless Steel Type: B - Cam roller with bore
Type: B - Cam roller with bore
GN 2496 Cam Rollers, for Cam Roller Linear Guide Rails GN 2492, Stainless Steel Type: B - Cam roller with bore GN 2496 Cam Rollers, for Cam Roller Linear Guide Rails GN 2492, Stainless Steel Type: E - Eccentric cam roller with off-center threaded mounting collar GN 2496 Cam Rollers, for Cam Roller Linear Guide Rails GN 2492, Stainless Steel Type: N - Standard cam roller with centered threaded mounting collar
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cam rollers GN 2496 can be combined with cam roller linear guide rails GN 2492 to build individual and space-saving linear guide rail systems.

The outer surfaces of the cam rollers are spherically shaped so that, in conjunction with the correspondingly shaped rails, there is a precise, linear run across four points of contact. The materials can also be used in aggressive environments that can be found for example in the chemical, pharmaceutical and medical industries.

In combination with the guide rail, the play or initial tension of multiple cam rollers can be determined during assembly by using the adjustable eccentric cam roller (Type E). The required open-end wrench can be ordered separately as GN 2424.1.

Cam rollers can be combined with custom rails provided that the run geometry is matching.
The sealed and permanently lubricated cam rollers guarantee superior running performance and low wear.

Specification

Cam roller

  • Stainless steel AISI 440C
  • Dust and splash water protected
  • Permanent lubrication
    Roller bearing grease, FDA compliant, class H1

Sealing disks
Rubber (NBR), blue2RS


Threaded mounting collar
Stainless steel AISI 316L


Operating temperature -40 °C to 100 °C


RoHS

Technical drawing

3D
Hide technical drawing
GN 2496 Cam Rollers, for Cam Roller Linear Guide Rails GN 2492, Stainless Steel sketch

Article options / Table

Type

BCam roller with bore
NStandard cam roller with centered threaded mounting collar
EEccentric cam roller with off-center threaded mounting collar

Coding

XFor fixed bearing guide rail
Show / Hide columns
h1
Cam roller
linear guide rails
GN 2492
b1b2d1
-0,05
d2
-0,008
d3
-0,05
d4l1l2l3
max.
rA/FtxFR
per cam
roller in N
FA
per cam
roller in N
3071022,5710M 52,64,80,54,5138,50,6580140
451115,535,11012M 64,36,81715120,81980500

Build & Price

Open 3D configurator
h1
Type



Material, Sealing disks

Coding

Selected Part (How to order)

Total (net)
14,27
plus VAT 2,71 €
gross 16,98 €
In stock
Weight: 0,010 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2496-30-B-2RS-XGN 2496-30-N-2RS-XGN 2496-30-E-2RS-XGN 2496-45-B-2RS-XGN 2496-45-N-2RS-XGN 2496-45-E-2RS-X

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.