JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 2492 Cam Roller Linear Guide Rails Stainless Steel, for Linear Guide Rail Systems

Photo

GN 2492 Cam Roller Linear Guide Rails, Stainless Steel, for Linear Guide Rail Systems
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cam roller linear guide rails GN 2492 can be combined with cam roller carriages GN 2494 or cam rollers GN 2496 to build linear guide rail systems.

These space-saving units are used for example in the machine and jig building industry, in transportation and building services equipment for supporting sliding doors, or to enable the linear movement of production and plant equipment. The material can also be used in particularly aggressive environments that can be found, for example, in the chemical, pharmaceutical, medical or food processing industries.

Linear guide rail systems are generally installed in pairs, with a horizontal alignment, either vertically (as shown) or perpendicularly. The rails can be installed on either the left or the right side of the application.

Specification

Stainless steel AISI 316L
Plain


RoHS

Accessory

Cam Roller Carriages GN 2494
Cam Rollers GN 2496

On request

Other available guide rail lengths
for h1 = 30: up to 4000 mm
for h1 = 45: up to 5200 mm
Different mounting hole distance m1 / m2

Technical drawing

3D
Hide technical drawing
GN 2492 Cam Roller Linear Guide Rails, Stainless Steel, for Linear Guide Rail Systems sketch

Article options / Table

Type

XLFixed bearing guide rail with elongated holes
Show / Hide columns
h1
Nominal size

Actual size
Lenght+2 / -4m1 +1 / -2b1b2b3d1d2km2s
3029,5240320400480560640401520,5106,4M 52802,5
3029,572080088096010401200401520,5106,4M 52802,5
3029,5136015201760200022402480401520,5106,4M 52802,5
4545,7240320400480560640402230,515,59M 82804
4545,772080088096010401200402230,515,59M 82804
4545,7136015201760200022402480402230,515,59M 82804

Build & Price

Open 3D configurator
h1
Length l
m1
Type

Selected Part (How to order)

Total (net)
15,76
plus VAT 2,99 €
gross 18,75 €
In stock
Weight: 0,210 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2492-30-240-40-XLGN 2492-30-320-40-XLGN 2492-30-400-40-XLGN 2492-30-480-40-XLGN 2492-30-560-40-XLGN 2492-30-640-40-XLGN 2492-30-720-40-XLGN 2492-30-800-40-XLGN 2492-30-880-40-XLGN 2492-30-960-40-XLGN 2492-30-1040-40-XLGN 2492-30-1200-40-XLGN 2492-30-1360-40-XLGN 2492-30-1520-40-XLGN 2492-30-1760-40-XLGN 2492-30-2000-40-XLGN 2492-30-2240-40-XLGN 2492-30-2480-40-XLGN 2492-45-240-40-XLGN 2492-45-320-40-XLGN 2492-45-400-40-XLGN 2492-45-480-40-XLGN 2492-45-560-40-XLGN 2492-45-640-40-XLGN 2492-45-720-40-XLGN 2492-45-800-40-XLGN 2492-45-880-40-XLGN 2492-45-960-40-XLGN 2492-45-1040-40-XLGN 2492-45-1200-40-XLGN 2492-45-1360-40-XLGN 2492-45-1520-40-XLGN 2492-45-1760-40-XLGN 2492-45-2000-40-XLGN 2492-45-2240-40-XLGN 2492-45-2480-40-XL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.