JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 251.2 Setting Bolts Steel, with Limit Switch

Photo

GN 251.2 Setting Bolts, Steel, with Limit Switch Type: S - Normally open
Type: S - Normally open
GN 251.2 Setting Bolts, Steel, with Limit Switch Type: S - Normally open GN 251.2 Setting Bolts, Steel, with Limit Switch Type: O - Normally closed

Product description

Information

Setting bolts GN 251.2 are supplied with a hardened round head which serves as a firm end stop.

The two hex nuts as lock nuts enable precise positioning.

When the workpiece contacts the bolt head, an electrical signal is transmitted by means of the limit switch.

By means of the knurled screw, the limit switch can be installed resp. taken out without having the need to loosen the setting bolt.

Operating instructions showing more important technical information are included with every setting bolt.

Specification

Bolt
Steel

  • Property class 5.8
  • Hex head hardened to HRC 45
  • Nickel plated

Hex nuts steel

  • Nickel plated

Limit switch

  • Voltage: 5 ... 24 V DC
  • Switching load recom: 5 ... 10 mA
  • Switching load: 20 mA DC max.
  • Life expectancy: 3 million operations
  • Temperature range: -10 °C ... +80 °C
  • Load: ≈1 N

Supply cable PVC:

  • Ø 3, 2-phase, ≈2 meters long
  • Max. tensile load 30 N
  • Gray (Type S)
  • Black (Type O)

Protection class IP 40


RoHS

Technical drawing

3D
Hide technical drawing
GN 251.2 Setting Bolts, Steel, with Limit Switch sketch

Article options / Table

Type

SNormally open
ONormally closed
Show / Hide columns
dl1ekl2
max.
l3s
M 62111,5433,610
M 8251574513
M 102519,674617

Build & Price

Open 3D configurator
Thread d
Thread length l1
Type


Selected Part (How to order)

Total (net)
87,17
plus VAT 16,56 €
gross 103,73 €
In stock
Weight: 0,044 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).