JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 1582 Screws Stainless Steel, with Recessed Stud for Loss Protection, Hygienic Design

Photo

GN 1582 Screws, Stainless Steel, with Recessed Stud for Loss Protection, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)
Material (sealing ring): H - H-NBR
Finish: PL - Polished finish (Ra < 0.8 μm)
Material (sealing ring): H - H-NBR
GN 1582 Screws, Stainless Steel, with Recessed Stud for Loss Protection, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)
Material (sealing ring): H - H-NBR GN 1582 Screws, Stainless Steel, with Recessed Stud for Loss Protection, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Material (sealing ring): E - EPDM GN 1582 Screws, Stainless Steel, with Recessed Stud for Loss Protection, Hygienic Design Finish: MT - Matte finish (Ra < 0.8 µm)
Material (sealing ring): H - H-NBR GN 1582 Screws, Stainless Steel, with Recessed Stud for Loss Protection, Hygienic Design Finish: PL - Polished finish (Ra < 0.8 μm)
Material (sealing ring): E - EPDM
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Information

Screws GN 1582 with low-profile head are certified according to EHEDG guidelines and therefore ideal for use in hygienic areas. Due to the d4 recessed stud, they are easily secured against loss, such as in a cover. Thus the „captivity of the mounting element“ according to the Machinery Directive 2006 / 42 / EG is given.

When using, instead of a typical tapped and bore hole, it is necessary to provide tapped bores with a thread d1 on each of the two elements to be assembled. Additionally, a clearance bore of d5 on one or both sides must be cut. Depending on the design and required clamping length a1 ... a3 of the component being attached, there are a number of assembly options as shown above. Alternatively, securing can also be achieved by an additional lock washer mounted on the thin shank d4.

Specification

Stainless steel AISI 316L

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 μm)PL

Sealing ring

  • H-NBRH
    Temperature resistant -25 °C to +150 °C
  • EPDME
    Temperature resistant -40 °C to +120 °C
  • Blue
  • Hardness 85 ±5 Shore A
  • FDA compliant

RoHS

On request

with FKM sealing ring (Fluorine rubber) F

Technical drawing

3D
Hide technical drawing
GN 1582 Screws, Stainless Steel, with Recessed Stud for Loss Protection, Hygienic Design sketch

Article options / Table

Identification no.

1Without additional lock washer
Show / Hide columns
d1l1a1a2a3d2d3d4d5kl2l3A/F
M 5202.5-66-10.510.5-141111,845,5762,58
M 5256-1111-1414-191111,845,5762,58
M 6253-77-1313-171313,84,86,57,58310
M 6307-1212-1717-221313,84,86,57,58310
M 8304-88-1616-201616,86,58,58,510413
M 8408-1818-2525-301616,86,58,58,510413
M 10405-1414-1919-281919,88,210,59,512516
M 105014-2424-2828-381919,88,210,59,512516

Build & Price

Open 3D configurator
d1
Length l1
Finish
Material (sealing ring)


Identification no.

Selected Part (How to order)

Total (net)
9,09
plus VAT 1,73 €
gross 10,82 €
In stock
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).