JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 2180 Edge Protection Seal Profiles Material NBR / EPDM (UL-certified)

Photo

GN 2180 Edge Protection Seal Profiles Type: A - Upper seal profile
Type: A - Upper seal profile
GN 2180 Edge Protection Seal Profiles Type: A - Upper seal profile GN 2180 Edge Protection Seal Profiles Type: D - Side seal profile

Product description

Information

Edge protection seal profiles GN 2180 can be used to seal doors, covers and hatches. The profiles are pressed by hand onto the front of metal sheets and plates. The embedded clamp insert prevents detachment. Glue or other adhesives are not required.

When assembled, the profile should deform slightly according to w2. This ensures an optimal seal. Adherence to the guideline placement radii (r1... r4) is recommended in order to ensure a tight profile seal and to make assembly easier.

The NBR profiles are recommended for use in cases where contact with fuels, oils or coolants can occur.

EPDM profiles are certified according to UL 50 and UL 94-HB and are therefore approved for the US-American and the Canadian market.

Specification

Clamping profile / Sealing profile
Ethylene propylene diene rubberEPDM

  • Black
  • Clamping profile hardness 65 ±5 Shore A
  • Sealing profile hardness 25 ±5 Shore A
  • Temperature resistant -40 °C to 100 °C

Acrylonitrile butadiene rubberNBR
(only for sizes h1 = 20,5 and 13)

  • Black
  • Clamping profile hardness 60 ±5 Shore A
  • Sealing profile hardness 25 ±5 Shore A
  • Temperature resistant -30 °C to 100 °C

Clamp insert
Steel wire polyester clamping band


RoHS

Technical drawing

3D
Hide technical drawing
GN 2180 Edge Protection Seal Profiles sketch

Article options / Table

Type

AUpper seal profile
DSide seal profile
Show / Hide columns
h1
Type A
h1
Type D
Length l
in meter
a
Clamping area
bh2h3h4kr1r2r3r4w1w2
up to 50%
permissible
deformation
15,5-20500.8 - 2.58,59---805020-6,55
20,5-20501 - 3.51110,5---905030-107
-11,520500.8 - 2.58,7592,53,754304080408,56,75
-1320501 - 3.51110,752,254,54,7540501008011,258,75

Build & Price

Open 3D configurator
Material


h1 (Type A)
h1 (Type D)
Type


Length l (in meters)

Application Examples

Edge protection application drawing Edge protection application drawing 2

Application examples
Given their versatility, edge protection profiles and edge protection seal profiles can be used in a wide variety of applications in which other Ganter products are being used. This opens up a variety of product combinations to create a desired system design, particularly in conjunction with the product group 3.3 Hinging, Latching, Locking of Doors and Covers and product group 2.4 Tensioning with Clamping Mechanisms.

Construction Example

Kantenschutzprofil Konstruktionsbeispiel ZN

Construction example
The portrayed assembly involves the standard use of edge protection profiles and edge protection seal profiles. The edge protection seal profiles are mounted on the door and the fixed frame. For safety, the opening behind the door has an edge protection profile on the cut edges.

Selected Part (How to order)

Total (net)
92,80
plus VAT 17,63 €
gross 110,43 €
In stock
Weight: 2,260 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
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
GN 2180-EPDM-15,5-A-20GN 2180-EPDM-15,5-A-50GN 2180-EPDM-20,5-A-20GN 2180-NBR-20,5-A-20GN 2180-EPDM-20,5-A-50GN 2180-NBR-20,5-A-50GN 2180-EPDM-11,5-D-20GN 2180-EPDM-11,5-D-50GN 2180-EPDM-13-D-20GN 2180-NBR-13-D-20GN 2180-EPDM-13-D-50GN 2180-NBR-13-D-50