JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 113.12 Ball Lock Pins Pin Stainless Steel AISI 630, L-Handle Plastic

Photo

GN 113.12 Ball Lock Pins, Pin Stainless Steel AISI 630, L-Handle Plastic
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Ball lock pins GN 113.12 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application is locating pins which have often to be removed and installed again.

By pressing the spring loaded push button both balls are unlocked and by releasing it, the balls are locked again.

Ball lock pins GN 113.12 have an extreme load capacity, the pin is made of heavy duty, hardened and highly abrasion-resistant stainless steel.

The technical appendix contains the load capacities for the double-sided shearing resistance (breaking strength).

Specification

Pin

  • Stainless steel AISI 630
  • Precipitation-hardened

L-Handle
Plastic (Polyamide PA), black
Temperature resistant up to 80 °C


Balls
Stainless steel AISI 420C


Pressure spring
Stainless steel
German Material No. 1.4565


RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2
Retaining Cables GN 111.2
Spiral Retaining Cables GN 111.4

Technical drawing

3D
Hide technical drawing
GN 113.12 Ball Lock Pins, Pin Stainless Steel AISI 630, L-Handle Plastic sketch

Article options / Table

Show / Hide columns
d1 -0,04 / -0,08l1 +0,6d2d3d4l2 ±1l3l4Location
bore
 H11
5101520253035404550607080---5,517,513,5626,5335
6101520253035404550607080---717,513,5726,5336
810152025303540455060708090100-9,523188,23443,58
101520253035404550607080901001101201223189,63443,510
122025303540455060708090100110120-14,530,52410,640,55812
163035404550607080901001101201301401501930,5241440,55816
205060708090100110120130140150----2540,53320,551,572,520
255060708090100110120130140150----30,840,5332251,572,525

Build & Price

Open 3D configurator
d1
l1

Load capacity of ball lock pins

Skizze Belastbarkeit Steckbolzen

Information
The load capacities specified in the table for the double sided shearing resistance (breaking strength) have been calculated or theoretically defined on the basis of DIN 50141.

At the same time, the endangered bolt cross-section S, according to a nearby sketch, was considered in two shear planes before breakage.

The values were arrived at by a series of tests whereby a limited number of levelling feet were subjected for a limited time to a vertical static load to the feet. In general, they do not constitute a warranty of condition.

The user must determine whether the product is suitable for the intended purpose. Environmental factors can influence the specified values.

An appropriate safety factor must be taken into account in the design.

Load capacity F in kN ≈ double sided shearing resistance acc. DIN 50141 (breaking strength)

Show / Hide columns
d1GN 113.12
524
635
863
10100
12144
16257
20403
25631

Selected Part (How to order)

Total (net)
18,71
plus VAT 3,55 €
gross 22,26 €
In stock
Weight: 0,014 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 113.12-5-10GN 113.12-5-15GN 113.12-5-20GN 113.12-5-25GN 113.12-5-30GN 113.12-5-35GN 113.12-5-40GN 113.12-5-45GN 113.12-5-50GN 113.12-5-60GN 113.12-5-70GN 113.12-5-80GN 113.12-6-10GN 113.12-6-15GN 113.12-6-20GN 113.12-6-25GN 113.12-6-30GN 113.12-6-35GN 113.12-6-40GN 113.12-6-45GN 113.12-6-50GN 113.12-6-60GN 113.12-6-70GN 113.12-6-80GN 113.12-8-10GN 113.12-8-15GN 113.12-8-20GN 113.12-8-25GN 113.12-8-30GN 113.12-8-35GN 113.12-8-40GN 113.12-8-45GN 113.12-8-50GN 113.12-8-60GN 113.12-8-70GN 113.12-8-80GN 113.12-8-90GN 113.12-8-100GN 113.12-10-15GN 113.12-10-20GN 113.12-10-25GN 113.12-10-30GN 113.12-10-35GN 113.12-10-40GN 113.12-10-45GN 113.12-10-50GN 113.12-10-60GN 113.12-10-70GN 113.12-10-80GN 113.12-10-90GN 113.12-10-100GN 113.12-10-110GN 113.12-10-120GN 113.12-12-20GN 113.12-12-25GN 113.12-12-30GN 113.12-12-35GN 113.12-12-40GN 113.12-12-45GN 113.12-12-50GN 113.12-12-60GN 113.12-12-70GN 113.12-12-80GN 113.12-12-90GN 113.12-12-100GN 113.12-12-110GN 113.12-12-120GN 113.12-16-30GN 113.12-16-35GN 113.12-16-40GN 113.12-16-45GN 113.12-16-50GN 113.12-16-60GN 113.12-16-70GN 113.12-16-80GN 113.12-16-90GN 113.12-16-100GN 113.12-16-110GN 113.12-16-120GN 113.12-16-130GN 113.12-16-140GN 113.12-16-150GN 113.12-20-50GN 113.12-20-60GN 113.12-20-70GN 113.12-20-80GN 113.12-20-90GN 113.12-20-100GN 113.12-20-110GN 113.12-20-120GN 113.12-20-130GN 113.12-20-140GN 113.12-20-150GN 113.12-25-50GN 113.12-25-60GN 113.12-25-70GN 113.12-25-80GN 113.12-25-90GN 113.12-25-100GN 113.12-25-110GN 113.12-25-120GN 113.12-25-130GN 113.12-25-140GN 113.12-25-150

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.