JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 817.6 Indexing Plungers Stainless Steel, with Sensor for Position Monitoring

Photo

GN 817.6 Indexing Plungers, Stainless Steel, with Sensor for Position Monitoring Type: EB - With engagement monitoring, without rest position
Type: EB - With engagement monitoring, without rest position
GN 817.6 Indexing Plungers, Stainless Steel, with Sensor for Position Monitoring Type: EB - With engagement monitoring, without rest position GN 817.6 Indexing Plungers, Stainless Steel, with Sensor for Position Monitoring Type: EC - With engagement monitoring, with rest position
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Indexing plungers GN 817.6 with sensor for position monitoring allow for electronic monitoring of the plunger pin state. For this purpose, a magnet is integrated into the plunger pin that switches the sensor upon engaging after approx. 2/3 of the locking distance l1.

The sensor electronics then outputs a high signal, e.g. to a machine control, and additionally indicates this switch state with an LED on the sensor.

To prevent faults, no external magnetic fields should be acting on the indexing plunger. The indexing plungers GN 817.6 are delivered with enclosed sensor, sensor clip, Allen® wrench and a hexagon nut.

Specification

Stainless steel AISI 303
Plunger pin chemically nickel plated


Knob
Plastic (Polyamide PA)

  • Black, matte finish
  • Not removable

Magnet
Hard ferrite


Sensor / Sensor clip
Plastic (Polyamide PA)
Black, matte finish


Cable (Outer sheath)
Polyurethan PUR, black


Hex nut ISO 8675
Stainless steel


RoHS

Accessory

Cables with Connector Coupling GN 330 (3-pole, 2 or 5 meter long, for extension)
Mounting Plate GN 139.3
Mounting Plate GN 139.4

Technical drawing

3D
Hide technical drawing
GN 817.6 Indexing Plungers, Stainless Steel, with Sensor for Position Monitoring sketch

Article options / Table

Type

EBWith engagement monitoring, without rest position
ECWith engagement monitoring, with rest position

Connection type

SPlug
Show / Hide columns
d1
Pin -0,02/-0,05
Bore H7
l1Cable length l5
in meter
d2d3d4kl2l3l4A/FSpring load in N ≈
Initial

End
460.5M 8 x 11621441,51611,510412,5
580.5M 10 x 11921646,51812,512518
690.5M 12 x 1,52322054,52212,514625
8120.5M 16 x 1,52822464,52614,5178,528
10120.5M 16 x 1,52822464,52614,5179,538
12150.5M 20 x 1,533228,5783316,52211,540
16200.5M 24 x 233228,5853818,5271354

Build & Price

Open 3D configurator
Plunger pin diameter d1
l1
Type


Connection type

Cable length l5

Electrical properties of the sensor

Output function

Normally open (NO)

Switch output

PNP

GN 817.6 Skizze 1

Supply voltage

10 - 30 V DC

Continuous current Ia

≤ 100 mA

Connection type
Plug (S)

3-pole plug M8x1,
freely rotating with knurled screw connection,
with PUR cable 0.5 m

GN 817.6 Skizze 2

Protection class

IP 67

Switching frequency

1.000 Hz

Power consumption

≤ 8 mA

Voltage drop

≤ 2.5 V

Protection class

III

Response sensitivity

2.8 mT

Temperature range

-25 °C ... +75 °C

Shock and vibration resistance

30 g, 11 ms / 10 ... 55 Hz, 1 mm

EMC

According to EN 60947-5-2

Reverse polarity protection

Yes

Short-circuit protection

Yes

**Activation impulse
**suppression

Yes

Approvals, conformity declarations

CE marking

Assembly instruction

GN 817.6 Skizze 3

The position of the sensor cable can be chosen freely during installation of the sensor clip.

Installation steps:

  1. Insert the sensor into the sensor clip from the side.
  2. Tighten the hexagon socket screw of the sensor.
  3. Clip the sensor clip into the ring groove of the indexing plunger in any orientation and then adjust the direction by turning, if necessary.

Selected Part (How to order)

Total (net)
68,86
plus VAT 13,08 €
gross 81,94 €
In stock
Weight: 0,027 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).