JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 818 Stainless Steel Indexing Plungers AISI 316, with Rest Position

Photo

GN 818 Stainless Steel Indexing Plungers, AISI 316, with Rest Position Type: CN - With stainless steel knob, without lock nut
Type: CN - With stainless steel knob, without lock nut
GN 818 Stainless Steel Indexing Plungers, AISI 316, with Rest Position Type: CN - With stainless steel knob, without lock nut GN 818 Stainless Steel Indexing Plungers, AISI 316, with Rest Position Type: C - With plastic knob, without lock nut GN 818 Stainless Steel Indexing Plungers, AISI 316, with Rest Position Type: CK - With plastic knob, with lock nut GN 818 Stainless Steel Indexing Plungers, AISI 316, with Rest Position Type: CKN - With stainless steel knob, with lock nut
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel indexing plungers GN 818 are set apart by the materials used, allowing these plungers to withstand particularly corrosive environments.

Indexing plungers with a rest position are used for such applications where the plunger has to stay in its retracted position. In that case, the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.

Specification

Stainless steelA4 AISI 316
Plunger pin chemically nickel plated


Knob

  • Plastic (type C / CK)
    Polyamide (PA)
    Black, matte
  • Stainless steel AISI 316 (type CN / CKN)
    Not removable

Pressure spring
Stainless steel AISI 316 Ti


RoHS

Technical drawing

3D
Hide technical drawing
GN 818 Stainless Steel Indexing Plungers, AISI 316, with Rest Position sketch

Article options / Table

Type

CWith plastic knob, without lock nut
CKWith plastic knob, with lock nut
CNWith stainless steel knob, without lock nut
CKNWith stainless steel knob, with lock nut
Show / Hide columns
d1
Pin -0,02/-0,05
Bore H7
l1d2d3d4k1k2l2l3l4l5A/FSpring load in N ≈
Initial

End
44M 8 x 1161614203516541103,511
46M 8 x 116161422351654310311
55M 10 x 119181624401864812312
58M 10 x 119181627401865112314
66M 12 x 1,5232220294822657144,516
69M 12 x 1,523222032482266014420
88M 16 x 1,528272435582686917623
812M 16 x 1,528272439582687317726
1012M 16 x 1,5282724415826875177,532
1215M 20 x 1,5333228,546,571,5331089,522932

Build & Price

Open 3D configurator
Specifications

d1
l1
Type




Material

Selected Part (How to order)

Total (net)
25,16
plus VAT 4,78 €
gross 29,94 €
In stock
Weight: 0,021 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).