JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 2292 Hinges Detachable, for Aluminum Profiles, with Guide Step

Photo

GN 2292 Hinges, Detachable, for Aluminum Profiles, with Guide Step Type: A - Exterior hinge wings
Identification no.: C - With countersunk holes
l<sub>2</sub>: 82
Type: A - Exterior hinge wings
Identification no.: C - With countersunk holes
l2: 82
GN 2292 Hinges, Detachable, for Aluminum Profiles, with Guide Step Type: A - Exterior hinge wings
Identification no.: C - With countersunk holes
l<sub>2</sub>: 82 GN 2292 Hinges, Detachable, for Aluminum Profiles, with Guide Step Type: A - Exterior hinge wings
Identification no.: C - With countersunk holes
l<sub>2</sub>: 162 GN 2292 Hinges, Detachable, for Aluminum Profiles, with Guide Step Type: I - Interior hinge wings
Identification no.: C - With countersunk holes
l<sub>2</sub>: 162 GN 2292 Hinges, Detachable, for Aluminum Profiles, with Guide Step Type: I - Interior hinge wings
Identification no.: C - With countersunk holes
l<sub>2</sub>: 82
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Hinges GN 2292 are made of drawn profiled aluminum and are used on doors and covers, for example. The guide step allows them to be quickly and easily mounted to all commercially available profile systems with a nominal size of 40 mm and groove width “n”.

Given the external hinge wing, type A hinges allow mounting with a very small door gap. The type I is fastened in the door gap. The mounting screws are therefore inaccessible and hence protected from vandalism when the door is closed.

The hinges are delivered loose and must be mounted according to the accompanying instructions. Any hinge combination may be realized thanks to the modular design and available accessories.

Specification

Aluminum
Anodized, natural colorELEL


Bearing bushing / cover cap

  • Plastic
    Technopolymer (Polyamide PA)
  • Graphite gray, RAL 7024

Tapered dowel pin ISO 8741
Steel
Zinc plated, blue passivated


RoHS

On request

Other lengths and hole spacings
Other finishes

Technical drawing

3D
Hide technical drawing
GN 2292 Hinges, Detachable, for Aluminum Profiles, with Guide Step sketch

Article options / Table

Type

AExterior hinge wings
IInterior hinge wings

Coding

CWith countersunk holes
Show / Hide columns
l1
Type A

Type I
l2d1d2l3l4l5m1
Type A

Type I
m2m3m4-0,3s1s2
7286826,61440364340,85542--83,56,5
72861626,61480364340,855-503283,56,5

Build & Price

Open 3D configurator
l1 (Type A)
l1 (Type I)
l2
Type


Identification no.

Finish
EL

Mounting information

Mounting Information 1

left / right hinges

Right or left hinges can be created by the direction in which the bearing bushings are inserted into the hinge wing.

Montagehinweis 2

Mounting on door frames

For mounting a door that should be removable, two hinges of the same type must be attached to the door frame.

If the door is not supposed to be removable, the door must be mounted with at least one right hinge and at least one left hinge.

Mounting information 3

Mounting

  1. Position the bearing bushing with the desired installation direction on the hinge wing. Then insert a screw with a collar such as socket button head screws ISO 7380 into the bearing bushing to protect the bearing bushing collar from damage while pounding in.
  2. Pound in the bearing bushing until about 1 mm remains between the bearing bushing
    collar and the hinge wing.
  3. Remove the burr on the bearing bushing using a knife.
  4. Pound in the bearing bushing all the way.
  5. Remove the screw.
  6. Pound a tapered dowel pin into the bearing bushing.
  7. Place the cover cap on the opposite side of the hinge wing.

Insert the other bearing bushings according to points 1 to 5.

Selected Part (How to order)

Total (net)
11,05
plus VAT 2,10 €
gross 13,15 €
In stock
Weight: 0,066 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).