JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 2291 Hinge Wings for Aluminum Profiles / Panel Elements

Photo

GN 2291 Hinge wings, for aluminum profiles / panel elements Type: AF - Exterior hinge wing
Coding: A - Without bores
Type: AF - Exterior hinge wing
Coding: A - Without bores
GN 2291 Hinge wings, for aluminum profiles / panel elements Type: AF - Exterior hinge wing
Coding: A - Without bores GN 2291 Hinge wings, for aluminum profiles / panel elements Type: AN - Exterior hinge wing, with guide step
Coding: A - Without bores GN 2291 Hinge wings, for aluminum profiles / panel elements Type: IF - Interior hinge wing
Coding: A - Without bores GN 2291 Hinge wings, for aluminum profiles / panel elements Type: IN - Interior hinge wing, with guide step
Coding: A - Without bores GN 2291 Hinge wings, for aluminum profiles / panel elements Type: AF - Exterior hinge wing
Coding: C - With countersunk holes
l<sub>2</sub>: 40 GN 2291 Hinge wings, for aluminum profiles / panel elements Type: AN - Exterior hinge wing, with guide step
Coding: C - With countersunk holes
l<sub>2</sub>: 40 GN 2291 Hinge wings, for aluminum profiles / panel elements Type: IF - Interior hinge wing
Coding: C - With countersunk holes
l<sub>2</sub>: 40 GN 2291 Hinge wings, for aluminum profiles / panel elements Type: IN - Interior hinge wing, with guide step
Coding: C - With countersunk holes
l<sub>2</sub>: 40
Accessories-for-profile-systems

Accessories for profile systems

Standard Parts in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm

Further information on products for profile systems:

Product description

Information

Hinge wings GN 2291 can be combined with bolt sets GN 2290 into individualized hinge versions.

As of a hinge wing length of l2 ≥ 250 mm, individual lengths can be realized by shortening the hinge wing given the greater hole spacings.

Specification

Aluminum
Anodized, natural colorELEL


RoHS

On request

Other lengths and hole spacings
Other finishes

Technical drawing

3D
Hide technical drawing
GN 2291 Hinge wings, for aluminum profiles / panel elements sketch

Article options / Table

Type

AFExterior hinge wing
ANExterior hinge wing, with guide step
IFInterior hinge wing
INInterior hinge wing, with guide step

Coding

AWithout bores
CWith countersunk holes
Show / Hide columns
l1
Type AF
Type AN

Type IF
Type IN
l2d1d2d3l3l4m1
Type AF / AN

Type IF / IN
m2m3m4- 0,3s1s2
43504080250*400*6,6148364320,427,5505015083,56,5
*only available in types AF / IF

Build & Price

Open 3D configurator
l1 (Type AF / AN)
l1 (Type IF / IN)
l2
Type




Coding


Finish
EL

Mounting information

Mounting Information 1

left / right hinges

Right or left hinges can be created by the direction in which the bearing bushings are inserted into the hinge wing.

Montagehinweis 2

Mounting on door frames

For mounting a door that should be removable, two hinges of the same type must be attached to the door frame.

If the door is not supposed to be removable, the door must be mounted with at least one right hinge and at least one left hinge.

Mounting information 3

Mounting

  1. Position the bearing bushing with the desired installation direction on the hinge wing. Then insert a screw with a collar such as socket button head screws ISO 7380 into the bearing bushing to protect the bearing bushing collar from damage while pounding in.
  2. Pound in the bearing bushing until about 1 mm remains between the bearing bushing
    collar and the hinge wing.
  3. Remove the burr on the bearing bushing using a knife.
  4. Pound in the bearing bushing all the way.
  5. Remove the screw.
  6. Pound a tapered dowel pin into the bearing bushing.
  7. Place the cover cap on the opposite side of the hinge wing.

Insert the other bearing bushings according to points 1 to 5.

Selected Part (How to order)

Total (net)
3,92
plus VAT 0,74 €
gross 4,66 €
In stock
Weight: 0,023 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 2291-43-40-AF-A-ELGN 2291-43-40-AF-C-ELGN 2291-43-40-AN-A-ELGN 2291-43-40-AN-C-ELGN 2291-50-40-IF-A-ELGN 2291-50-40-IF-C-ELGN 2291-50-40-IN-A-ELGN 2291-50-40-IN-C-ELGN 2291-43-80-AF-A-ELGN 2291-43-80-AF-C-ELGN 2291-43-80-AN-A-ELGN 2291-43-80-AN-C-ELGN 2291-50-80-IF-A-ELGN 2291-50-80-IF-C-ELGN 2291-50-80-IN-A-ELGN 2291-50-80-IN-C-ELGN 2291-43-250-AF-A-ELGN 2291-43-250-AF-C-ELGN 2291-50-250-IF-A-ELGN 2291-50-250-IF-C-ELGN 2291-43-400-AF-A-ELGN 2291-43-400-AF-C-ELGN 2291-50-400-IF-A-ELGN 2291-50-400-IF-C-EL

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.