JW Winco

Our customers in the USA are managed by JW Winco. Please, use the website of JW Winco: jwwinco.com

GN 134.7 Two-Way Locking slide units Aluminum

Photo

GN 134.7 Two-Way Locking slide units Type: R - With indexing plunger
Finish: SW - Black, RAL 9005, textured finish
Type: R - With indexing plunger
Finish: SW - Black, RAL 9005, textured finish
GN 134.7 Two-Way Locking slide units Type: R - With indexing plunger
Finish: SW - Black, RAL 9005, textured finish GN 134.7 Two-Way Locking slide units Type: D - With spring plunger
Finish: SW - Black, RAL 9005, textured finish GN 134.7 Two-Way Locking slide units Type: G - With tapped hole
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

With two-way locking slide units GN 134.7, recurring positions along a square construction tube can be moved to easily and quickly. The required holes for type R or countersinks for type D can be created by the user according to the design instructions or ordered as completely finished construction tubes with locking holes GN 990.1.

For quick clamping without tools, the socket cap screws at the screw locations z, can be replaced by the adjustable hand levers GN 911 listed in the table as accessories. Centering bushings in the pass-through holes eliminate the axial play between the top and bottom parts of the locking slide units.

Two-way locking slide units GN 134.7 are delivered with unmounted indexing plunger (Type R) or spring plunger (Type D). Type G with thread is universally suitable for specific applications.

Specification

Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Fastening elements / transfer elements

  • Socket cap screws DIN 912
  • Hex nuts DIN 985
  • Centering bushings

Stainless steel AISI 304


Indexing plunger GN 717, type CK

  • Plunger pin
    Stainless steel AISI 303
  • Knob
    Plastic (Polyamide PA)
    Black, matte finish

Spring plunger GN 615.9, type KN

  • Stainless steel AISI 304
  • Ball with friction bearing
  • with internal hex
  • Stainless steel lock nut ISO 4035

RoHS

Technical drawing

3D
Hide technical drawing
GN 134.7 Two-Way Locking slide units sketch

Article options / Table

Type

GWith tapped hole
RWith indexing plunger
DWith spring plunger
Show / Hide columns
s1
Square
s2
Square
d1d2
Pin -0,05
Bore +0,03 / +0,08
d3
Ball-Ø
k
Clamping
length
l1l2mz
Screw
locations
Accessory
recom. hand lever
GN 911 for
 z
l3
V 25V 25M 853,55079,56833,5M8-306378
V 30V 30M 853,55079,56833,5M8-306378
V 40V 40M 1286,5761259855M10-507892
V 50V 50M 1286,5761259855M10-507892

Build & Price

Open 3D configurator
Square s1
Square s2
Type



Finish
SW

Construction information

Drawing GN 134.7

The square dimensions of the locking slide units are designed for Construction Tubes GN 990. These can be fitted with locking holes (B or S) by the user according to the dimensions specified in the table.

Construction tubes with locking holes can be ordered as standard part GN 990.1 cut to length and completely ready for installation.

Show / Hide columns
s
Square V
d6 +0,3
Bore B
(for Type R)
d7 +0,3
Countersink S
(for Type D)
for two way 
connector clamps
V 25B 5S 2.5V 25
V 30B 5S 2.5V 30
V 40B 8S 4.5V 40
V 50B 8S 4.5V 50

Application examples

Drawing 2 GN 134.7

Selected Part (How to order)

Total (net)
48,43
plus VAT 9,20 €
gross 57,63 €
In stock
incl. material surcharge: 0,73 €
The material surcharge is already included in the price.
Weight: 0,316 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 50,00 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 134.7-V25-V25-G-SWGN 134.7-V25-V25-R-SWGN 134.7-V25-V25-D-SWGN 134.7-V30-V30-G-SWGN 134.7-V30-V30-R-SWGN 134.7-V30-V30-D-SWGN 134.7-V40-V40-G-SWGN 134.7-V40-V40-R-SWGN 134.7-V40-V40-D-SWGN 134.7-V50-V50-G-SWGN 134.7-V50-V50-R-SWGN 134.7-V50-V50-D-SW

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.